IESNA:LM-63-2002
[TEST]P1390346
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-735-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 70CRI 3500K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24726.4
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
91.3 121.7 129.3 136.9 144.5 159.7 174.9 190.1 205.4 228.2 258.6 304.2 387.9 479.2 486.8 479.2 486.8 540.0 745.4 1224.5 1665.7 1931.9 1962.3 1871.0 
1833.0 1331.0 1080.0 927.9 844.2 760.6 676.9 570.4 365.1 167.3 68.5 7.6 0.0 0.0 
91.3 121.7 129.3 144.5 152.1 174.9 190.1 220.6 243.4 289.0 395.5 600.9 905.1 1080.0 1209.3 1384.3 1665.7 2274.1 3726.8 6168.3 8997.6 9644.1 
8663.0 7271.1 6883.2 5529.4 4031.1 2859.8 1969.9 1399.5 996.4 753.0 357.5 190.1 68.5 7.6 0.0 0.0 
91.3 121.7 129.3 144.5 167.3 190.1 220.6 289.0 441.1 965.9 1833.0 2913.0 3886.6 4966.6 6031.4 7179.9 8564.1 11378.2 17873.6 25661.9 
29989.6 30628.5 29457.2 28278.3 27890.4 26977.7 25266.4 21623.2 15188.7 8602.1 4145.2 1589.6 494.4 251.0 83.7 7.6 0.0 0.0 
91.3 114.1 121.7 144.5 174.9 205.4 266.2 403.1 988.8 2745.7 4829.7 6852.8 8997.6 10541.6 12245.3 13880.6 16960.9 23927.8 32895.0 
41132.1 43816.9 44600.3 44790.5 45764.0 46075.8 46372.5 42676.0 33701.2 25464.2 17698.7 12062.8 3506.3 981.1 281.4 60.8 7.6 0.0 
0.0 
91.3 106.5 121.7 144.5 174.9 213.0 289.0 562.8 1711.3 4449.4 7727.5 10336.3 12405.0 14428.2 16900.0 19638.1 24597.1 34720.4 48867.1 
56039.4 58435.2 58906.8 60815.8 62861.8 62991.1 60755.0 52890.6 42546.7 32925.4 26802.8 17577.0 5445.7 1795.0 380.3 76.1 7.6 0.0 
0.0 
91.3 98.9 114.1 136.9 174.9 213.0 311.8 608.5 2228.5 5635.9 9256.2 11629.2 13682.8 16192.7 18976.4 22406.6 28689.0 40561.6 55301.6 
62359.8 65409.7 67113.4 70262.2 71806.2 71623.6 67950.1 58450.4 46547.4 39116.5 31913.9 19410.0 7613.4 2426.2 372.7 76.1 0.0 
0.0 0.0 
91.3 91.3 106.5 129.3 167.3 205.4 281.4 562.8 1924.3 4806.9 7849.2 10389.5 12268.1 14093.5 16466.5 19303.5 24019.1 33762.1 47627.4 
55149.5 57149.8 57583.4 59142.6 60724.6 60891.9 58252.7 50479.6 41002.8 32385.4 26065.0 17287.9 5666.3 2449.1 509.6 68.5 0.0 0.0 
0.0 
91.3 91.3 106.5 129.3 159.7 197.8 251.0 410.7 1140.9 2806.5 5042.6 7134.2 9050.9 10412.3 11796.6 13371.0 15873.3 22505.5 32507.1 
40394.3 42980.3 43520.3 43718.0 44448.2 44790.5 44828.5 40729.0 32803.7 24536.3 17850.8 12085.6 3886.6 1490.7 372.7 53.2 0.0 0.0 
0.0 
91.3 91.3 106.5 121.7 144.5 174.9 205.4 266.2 433.5 1072.4 2007.9 3110.8 4107.1 5004.6 6023.8 7111.4 8343.5 11233.7 17417.2 25950.9 
30088.5 30598.1 29198.6 27913.2 27510.1 26194.3 24209.2 19714.2 14222.8 8571.7 4388.5 1779.8 593.3 281.4 83.7 0.0 0.0 0.0 
91.3 83.7 98.9 114.1 129.3 144.5 174.9 190.1 220.6 281.4 410.7 661.7 935.5 1087.6 1232.1 1460.3 1795.0 2327.4 3567.1 6472.5 9499.6 10085.3 
8723.8 7149.4 6852.8 5187.1 3764.9 2502.3 1680.9 1277.8 1034.4 821.4 441.1 205.4 60.8 0.0 0.0 0.0 
91.3 83.7 91.3 106.5 121.7 136.9 152.1 167.3 182.5 205.4 235.8 289.0 387.9 479.2 479.2 471.6 494.4 540.0 676.9 1224.5 1916.7 2084.0 1878.6 1642.8 
1589.6 1194.1 973.5 859.5 798.6 768.2 714.9 638.9 464.0 182.5 53.2 0.0 0.0 0.0 
91.3 83.7 91.3 98.9 114.1 129.3 136.9 152.1 152.1 167.3 182.5 205.4 220.6 266.2 281.4 273.8 243.4 235.8 243.4 251.0 258.6 289.0 334.7 372.7 372.7 433.5 
479.2 509.6 532.4 524.8 517.2 456.3 387.9 220.6 53.2 0.0 0.0 0.0 
91.3 76.1 83.7 91.3 98.9 106.5 114.1 114.1 114.1 121.7 121.7 129.3 136.9 136.9 136.9 144.5 144.5 152.1 144.5 136.9 136.9 136.9 136.9 136.9 144.5 167.3 
190.1 197.8 205.4 220.6 258.6 296.6 289.0 228.2 83.7 0.0 0.0 0.0 
91.3 76.1 76.1 83.7 83.7 83.7 91.3 91.3 91.3 91.3 91.3 98.9 91.3 91.3 91.3 91.3 91.3 91.3 98.9 98.9 106.5 106.5 106.5 114.1 114.1 129.3 
152.1 167.3 174.9 174.9 159.7 136.9 129.3 106.5 60.8 0.0 0.0 0.0 
91.3 68.5 68.5 68.5 68.5 76.1 68.5 68.5 68.5 68.5 68.5 68.5 68.5 68.5 60.8 60.8 60.8 60.8 60.8 53.2 60.8 68.5 83.7 91.3 91.3 98.9 91.3 76.1 68.5 53.2 45.6 38.0 22.8 7.6 0.0 
0.0 0.0 0.0 
91.3 68.5 60.8 60.8 60.8 60.8 60.8 53.2 53.2 53.2 45.6 45.6 38.0 38.0 30.4 30.4 22.8 30.4 38.0 45.6 38.0 22.8 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.3 68.5 60.8 60.8 53.2 53.2 53.2 45.6 45.6 38.0 30.4 22.8 15.2 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.3 60.8 53.2 53.2 45.6 45.6 45.6 38.0 38.0 22.8 15.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.3 60.8 53.2 45.6 38.0 38.0 30.4 30.4 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.3 60.8 45.6 38.0 30.4 30.4 22.8 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.3 53.2 45.6 38.0 30.4 30.4 22.8 15.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.3 53.2 45.6 38.0 30.4 22.8 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.3 53.2 45.6 30.4 22.8 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.3 53.2 38.0 30.4 22.8 15.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.3 53.2 38.0 30.4 22.8 15.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.3 53.2 38.0 30.4 22.8 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.3 60.8 45.6 38.0 22.8 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.3 68.5 53.2 45.6 38.0 22.8 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.3 83.7 68.5 60.8 53.2 45.6 38.0 22.8 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.3 98.9 91.3 83.7 76.1 68.5 60.8 53.2 45.6 30.4 22.8 15.2 15.2 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
91.3 106.5 98.9 91.3 83.7 76.1 76.1 68.5 53.2 45.6 30.4 30.4 22.8 22.8 15.2 15.2 15.2 7.6 7.6 7.6 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 0.0 
0.0 0.0 
91.3 114.1 106.5 98.9 91.3 91.3 83.7 76.1 68.5 53.2 45.6 38.0 30.4 30.4 22.8 22.8 22.8 15.2 15.2 15.2 15.2 15.2 15.2 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 15.2 15.2 
7.6 7.6 0.0 
91.3 121.7 114.1 106.5 106.5 98.9 98.9 98.9 83.7 76.1 60.8 53.2 53.2 45.6 38.0 38.0 30.4 30.4 30.4 30.4 30.4 22.8 22.8 22.8 15.2 15.2 15.2 15.2 15.2 15.2 15.2 22.8 22.8 22.8 
22.8 22.8 22.8 0.0 
91.3 121.7 114.1 114.1 114.1 106.5 106.5 106.5 98.9 91.3 83.7 68.5 60.8 60.8 53.2 53.2 45.6 45.6 45.6 45.6 38.0 30.4 30.4 22.8 22.8 22.8 22.8 22.8 22.8 22.8 22.8 22.8 22.8 22.8 
22.8 22.8 22.8 0.0 
91.3 114.1 106.5 106.5 106.5 106.5 106.5 106.5 106.5 91.3 83.7 76.1 76.1 68.5 68.5 60.8 60.8 60.8 60.8 53.2 53.2 45.6 38.0 30.4 30.4 22.8 22.8 22.8 22.8 22.8 22.8 22.8 22.8 
22.8 22.8 22.8 22.8 0.0 
91.3 114.1 106.5 106.5 98.9 98.9 98.9 91.3 91.3 91.3 83.7 83.7 83.7 76.1 76.1 76.1 76.1 76.1 83.7 91.3 83.7 68.5 60.8 53.2 53.2 45.6 45.6 38.0 38.0 
45.6 38.0 30.4 22.8 22.8 15.2 15.2 15.2 0.0 
91.3 106.5 106.5 98.9 98.9 98.9 98.9 98.9 91.3 91.3 91.3 91.3 91.3 91.3 91.3 98.9 98.9 98.9 98.9 98.9 98.9 106.5 121.7 136.9 144.5 144.5 
129.3 114.1 106.5 91.3 83.7 76.1 68.5 45.6 30.4 15.2 7.6 0.0 
91.3 114.1 106.5 106.5 106.5 106.5 114.1 106.5 106.5 106.5 114.1 114.1 114.1 114.1 114.1 121.7 121.7 129.3 129.3 136.9 136.9 144.5 144.5 152.1 152.1 167.3 
190.1 205.4 205.4 197.8 190.1 174.9 167.3 144.5 91.3 15.2 7.6 0.0 
91.3 114.1 121.7 121.7 121.7 129.3 129.3 136.9 136.9 136.9 144.5 152.1 152.1 152.1 159.7 167.3 174.9 182.5 174.9 167.3 159.7 167.3 167.3 174.9 182.5 213.0 
235.8 243.4 258.6 273.8 311.8 349.9 334.7 273.8 98.9 15.2 0.0 0.0 
91.3 121.7 129.3 129.3 136.9 152.1 159.7 167.3 174.9 190.1 205.4 220.6 243.4 281.4 304.2 289.0 273.8 266.2 266.2 281.4 289.0 319.4 403.1 425.9 433.5 479.2 
509.6 524.8 532.4 509.6 486.8 441.1 365.1 197.8 76.1 7.6 0.0 0.0 
91.3 121.7 129.3 136.9 144.5 159.7 174.9 190.1 205.4 228.2 258.6 304.2 387.9 479.2 486.8 479.2 486.8 540.0 745.4 1224.5 1665.7 1931.9 1962.3 1871.0 
1833.0 1331.0 1080.0 927.9 844.2 760.6 676.9 570.4 365.1 167.3 68.5 7.6 0.0 0.0 
